Emergency stop rope pull switch
Cable length:
Cable outer diameter: 3.2 mm
Kit composition:
Kit composition: End spring
|
|
|
XY2CZ9330
Telemecanique Emergency stop rope pull switches XY2C, mounting kit, Ø 3.2 mm, L 30.5 m
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part type
|
Mounting kit
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Complementary
Product compatibility
|
XY2CJ
XY2CH
|
Accessory / separate part destination
|
Emergency stop rope pull switch
|
Kit composition
|
1 x cable grip XY2CZ523
1 x end spring XY2CZ703
1 x galvanised cable
|
Cable outer diameter
|
3.2 mm
|
Cable length
|
30.5 m
|
Net weight
|
1.055 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.700 cm
|
Package 1 Width
|
20.300 cm
|
Package 1 Length
|
21.500 cm
|
Package 1 Weight
|
996.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
4.299 kg
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|