Emergency stop rope pull switch
Cable length:
Cable outer diameter: 5 mm
Kit composition:
Kit composition: End spring
|
|
|
XY2CZ9525
Telemecanique Emergency stop rope pull switches XY2C, mounting kit, Ø 5 mm, L 25.5 m
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part type
|
Mounting kit
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Complementary
Product compatibility
|
XY2CE
|
Accessory / separate part destination
|
Emergency stop rope pull switch
|
Kit composition
|
1 x galvanised cable
1 x end spring XY2CZ702
1 x turnbuckle XY2CZ404
2 x cable end protector XY2CZ704
4 x cable grip XY2CZ524
11 x cable support XY2CZ601
|
Cable outer diameter
|
5 mm
|
Cable length
|
25.5 m
|
Net weight
|
1.853 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.000 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
20.000 cm
|
Package 1 Weight
|
1.987 kg
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
4.293 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|