Emergency stop rope pull switch
Type of operator:
Type of operator: Spring return
Operator profile:
Operator profile: Key switch
Cap/operator or lens colour: Blue
|
|
|
ZB5AG6R26
Head for key selector switch, Telemecanique Emergency stop rope pull switches XY2C, Ø 22 2 position spring return Ronis 455 blue
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization MAY 31, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Product or component type
|
Head for key selector switch
|
Device short name
|
ZB5
|
Bezel material
|
Plastic
|
Mounting diameter
|
22 mm
|
Sale per indivisible quantity
|
1
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Right to left spring return
|
Operator profile
|
Blue key switch
|
Operator position information
|
2 positions 90°
|
Type of keylock
|
Key 455
|
Key withdrawal position
|
Left
|
Complementary
CAD overall width
|
29 mm
|
CAD overall height
|
29 mm
|
CAD overall depth
|
72 mm
|
Net weight
|
0.061 kg
|
Mechanical durability
|
1000000 cycles
|
Station name
|
XALD 1...5 cut-outs
XALK 2...5 cut-outs
|
Electrical composition code
|
C4 for <6 contacts using single and double blocks in front mounting
C5 for <5 contacts using single blocks in front mounting
C6 for <5 contacts using single and double blocks in front mounting
C7 for <4 contacts using single blocks in front mounting
C8 for <4 contacts using single and double blocks in front mounting
C11 for <3 contacts using single blocks in front mounting
C3 for <6 contacts using single blocks in front mounting
SF1 for <3 contacts using single blocks in front mounting
SR1 for <3 contacts using single blocks in rear mounting
C15 for <1 contacts using single blocks in front mounting
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…70 °C
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP69K conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
IK degree of protection
|
IK06 conforming to IEC 50102
|
Standards
|
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C 4520
CSA C22.2 No 14
EN/IEC 60947-5-1
UL 508
|
Product certifications
|
UL listed
DNV
LROS (Lloyds register of shipping)
RINA
CSA
BV
GL
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.200 cm
|
Package 1 Width
|
5.300 cm
|
Package 1 Length
|
8.500 cm
|
Package 1 Weight
|
70.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
15.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.950 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
800
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
70.400 kg
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|