left right
Navigation Remove all  
Emergency stop rope pull switch
Characteristics Remove all  

Local signalling:
Local signalling:
Without pilot light

Trigger cable maximum length:
Trigger cable maximum length:
70 m
Trigger cable anchor point: RH side
Reset: By flush push-button
Protective treatment: TC

Cable entry number:
Cable entry: Plain hole
Contacts type and composition: 1 NC + 1 NO
 
XY2CE2A150 picture- Schneider-electric
XY2CE2A150
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CE, LH side -1NC+1 NO, Flush pushbutton
Qty Add to basket
Dimensions Drawings
Dimensions


(1)
3 plain holes for Pg 13.5 cable gland.
(2)
Maximum extension.
Ø
4 elongated holes Ø 6 mm/0.24 in.