left right
Navigation Remove all  
Emergency stop rope pull switch
Characteristics Remove all  

Local signalling:
Local signalling: With pilot light

Trigger cable maximum length:
Trigger cable maximum length:
100 m
Trigger cable anchor point: RH and LH sides
Bellow material: Nitril
Reset: By key-release push-button
Protective treatment: TC

Cable entry number:
Cable entry: Plain hole
Contacts type and composition: 2 x (1 NC + 1 NO)
 
XY2CEDA596 picture- Schneider-electric
XY2CEDA596
Dual emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e 2x(1NC+1NO), Pg13.5, key release pb pilot light
Qty Add to basket
Dimensions Drawings
Dimensions
Without Tensioner


With Tensioners