Local signalling:
Local signalling: Without pilot light
Trigger cable maximum length:
Trigger cable maximum length:
100 m
Trigger cable anchor point: RH and LH sides
Bellow material: Silicone
Reset: By flush push-button
Protective treatment: TC
Cable entry number:
Contacts type and composition: 2 x (1 NC + 1 NO)