Local signalling:
Local signalling: Without pilot light
Trigger cable maximum length:
Trigger cable maximum length:
30 m
Trigger cable anchor point: RH or LH side
Reset: By mushroom head push-button
Protective treatment: TC
Cable entry number:
Cable entry: Tapped entry
Contacts type and composition: 1 NC + 1 NO