left right
Navigation Remove all  
Emergency stop rope pull switch
Characteristics Remove all  

Local signalling:
Local signalling: Without pilot light

Trigger cable maximum length:
Trigger cable maximum length:
30 m
Trigger cable anchor point: RH or LH side
Reset: By mushroom head push-button
Protective treatment: TC

Cable entry number:
Cable entry: Tapped entry
Contacts type and composition: 1 NC + 1 NO
 
XY2CH13350 picture- Schneider-electric
XY2CH13350
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CH, 1NC+1 NO, mushroom head pushbutton
Qty Add to basket
Performance Curves
Electrical Curves
AC Supply 50/60 Hz Inductive Circuit

2-pole Contact Block


Y
Millions of operating cycles
X
Current in A

DC Supply Power Broken in for 1 Million Operating Cycles Inductive Circuit

Voltage

V

24

48

120

W

13

9

7