left right
Navigation Remove all  
Emergency stop rope pull switch
Characteristics Remove all  

Local signalling:
Local signalling: With pilot light

Trigger cable maximum length:
Trigger cable maximum length:
100 m
Trigger cable anchor point: RH and LH sides
Bellow material: Nitril
Reset: By flush push-button
Protective treatment: TC

Cable entry number:
Cable entry: Plain hole
Contacts type and composition: 2 x (1 NC + 1 NO)
 
XY2CEDA197 picture- Schneider-electric
XY2CEDA197
Dual emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e 2x(1NC+1NO), Pg13.5, flush pb, pilot light 230 V
Qty Add to basket
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Dual emergency stop rope pull switch
Device short name XY2CED
Housing colour Red RAL 3000
Overvoltage category Class I conforming to EN/IEC 61140
Complementary
Local signalling With pilot light, yellow, 230 V
Number of cables 2
Trigger cable maximum length 2 x 100 m
Bellow material Nitril
Body material Zamak
Cover material Stainless steel
Reset By flush push-button
Contacts type and composition 2 x (1 NC + 1 NO)
Contact operation Slow-break
Trigger cable anchor point RH and LH sides
Connections - terminals Screw clamp terminal, 1 x 0.5...2 x 1.5 mm²
Tightening torque 0.8…1.2 N.m
Cable entry number 3 plain hole for Pg 13.5 or ISO M20 cable gland
Safety level Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
Safety reliability data B10d = 300000 conforming to IEC 60947-5-5 value given for a life time of 20 years limited by mechanical or contact wear
Marking CE
Mechanical durability 60000 cycles
Distance between cable supports 3…5 m
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
Terminals description ISO n°1 (21-22)NC
(13-14)NO
Net weight 1.9 kg
Compatibility code XY2CED
Environment
Standards CSA C22.2 No 14
EN/IEC 60947-5-5
EN/ISO 13850
EN/IEC 60204-1
EN/IEC 60947-5-1
UL 508
Work equipment directive 2009/104/EC
Machinery directive 2006/42/EC
Product certifications UL category NISD emergency stop devices
CSA
CCC
EAC
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 10 gn (f= 10…300 Hz) conforming to EN/IEC 60068-2-6
Shock resistance 50 gn 11 ms conforming to EN/IEC 60068-2-27
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 15.9 cm
Package 1 Length 30.9 cm
Package 1 Weight 2.15 kg
Offer Sustainability
Sustainable offer status Green Premium product
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com