Emergency stop rope pull switch
Accessory / separate part type: Tensioner
Accessory / separate part destination: Emergency stop rope pull switch
|
|
|
XY2CZ210
Telemecanique Emergency stop rope pull switches XY2C, tensioner, for XY2CJ
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part type
|
Tensioner
|
Accessory / separate part categor
|
Separate parts
|
Complementary
Product compatibility
|
XY2CJ
|
Accessory / separate part destination
|
Emergency stop rope pull switch
|
Net weight
|
0.051 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
3 cm
|
Package 1 Length
|
4 cm
|
Package 1 Weight
|
53 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.405 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
1920
|
Package 3 Height
|
75 cm
|
Package 3 Width
|
60 cm
|
Package 3 Length
|
80 cm
|
Package 3 Weight
|
123 kg
|
Offer Sustainability
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|