Emergency stop rope pull switch
Cable outer diameter: 3.2 mm
Cable length: 30.5 m
Product compatibility: XY2CB
. XY2CH
. XY2CJ
|
|
|
XY2CZ303
Telemecanique Emergency stop rope pull switches XY2C, red galvanised cable, Ø 3.2 mm, L 30.5 m, for XY2C
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part categor
|
Separate parts
|
Accessory / separate part type
|
Galvanised cable
|
Product compatibility
|
XY2CB
XY2CH
XY2CJ
|
Accessory / separate part destination
|
Emergency stop rope pull switch
|
Cable outer diameter
|
3.2 mm
|
Cable length
|
30.5 m
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.600 cm
|
Package 1 Width
|
19.800 cm
|
Package 1 Length
|
20.800 cm
|
Package 1 Weight
|
972.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
4.170 kg
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|