Emergency stop rope pull switch
Accessory / separate part type: Cable grip
Accessory / separate part destination: Cable Ø 3 to 5 mm
|
|
|
XY2CZ503
Telemecanique Emergency stop rope pull switches XY2C, single cable grip, cable Ø 3 to 5 mm, for XY2C
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part designation
|
Single cable grip
|
Accessory / separate part type
|
Cable grip
|
Accessory / separate part categor
|
Separate parts
|
Accessory / separate part destination
|
Cable Ø 3 to 5 mm
|
Quantity per set
|
Set of 10
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
4.000 cm
|
Package 1 Length
|
10.000 cm
|
Package 1 Weight
|
60.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
15.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.831 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|