left right
Navigation Remove all  
Emergency stop rope pull switch
Characteristics Remove all  
Accessory / separate part type: End spring
Accessory / separate part destination: Emergency stop rope pull switch
 
XY2CZ702 picture- Schneider-electric
XY2CZ702
Telemecanique Emergency stop rope pull switches XY2C, end spring, for XY2CE
Qty Add to basket
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part designation End spring
Accessory / separate part type End spring
Accessory / separate part categor Separate parts
Accessory / separate part destination Emergency stop rope pull switch
Complementary
Product compatibility XY2CE
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 2.500 cm
Package 1 Length 17.000 cm
Package 1 Weight 92.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.926 kg
Offer Sustainability
Sustainable offer status Green Premium product
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com
Contractual warranty
Warranty 18 months