Emergency stop rope pull switch
|
|
|
XY2CZ918
Telemecanique Emergency stop rope pull switches XY2C, mounting kit, spring notched washer circlip
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part type
|
Mounting kit
|
Accessory / separate part categor
|
Mounting and fixing accessories
|
Complementary
Product compatibility
|
XY2CH
|
Accessory / separate part destination
|
Emergency stop rope pull switch
|
Kit composition
|
1 x circlip
1 x notched washer
1 x spring tensioner
|
Net weight
|
0.01 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.600 cm
|
Package 1 Width
|
5.400 cm
|
Package 1 Length
|
12.600 cm
|
Package 1 Weight
|
10.000 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
487.000 g
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|