Emergency stop rope pull switch
Cable length:
Kit composition:
Kit composition: Galvanised cable
|
|
|
XY2CZ96100
Telemecanique Emergency stop rope pull switches XY2C, XY2CED mounting kit accessories & cable D=5 mm L=2x50m
|
|
|
Main
Range of product
|
Telemecanique Emergency stop rope pull switches XY2C
|
Accessory / separate part type
|
Mounting kit
|
Accessory / separate part categor
|
Mounting and fixing accessories
|
Complementary
Product compatibility
|
XY2CED
|
Accessory / separate part destination
|
Emergency stop rope pull switch
|
Kit composition
|
2 x galvanised cable XY2CZ107
2 x tensioner XY2CZ213
2 x cable grip XY2CZ524
|
Cable length
|
2 x 50.5 m
|
Net weight
|
5.91 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
29.9 cm
|
Package 1 Width
|
30.0 cm
|
Package 1 Length
|
39.8 cm
|
Package 1 Weight
|
5.76 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|