Type of license: Registration on radio network included (5 years)
|
|
|
XIOT11SE5MRCL
Wireless transmitter, Dry contact LPWAN 5 years subscription included
|
|
|
Main
[Us] rated supply voltage
|
3.6 V nominal
|
Battery type
|
Lithium integrated
|
Battery life
|
13.6 year(s) 2 frames/day
4.2 year(s) 10 frames/day
2.3 year(s) 20 frames/day
|
Number of inputs
|
4 dry contact
|
Electrical connection
|
Cable 2 m
|
Range of product
|
Telemecanique Cloud connected sensor XIOT
|
Product or component type
|
Wireless transmitter
|
Web services
|
Smartphone app
Web server
|
Type of license
|
Registration on radio network included (5 years)
|
Communication network type
|
Sigfox Europe
|
Transmission trigger
|
On change on one of the inputs
1 status frame per day
|
Max transmission frequency
|
6 frames/h
50 frames/day
|
Transmission rate
|
100 bit/s
|
Fixing mode
|
By screws
|
Height
|
100 mm
|
Length
|
45 mm
|
Width
|
50 mm
|
Net weight
|
0.216 kg
|
Radio frequency fields
|
868 MHz
|
Radio power
|
14 dBm
|
Operating distance
|
<= 10000 m
|
Complementary
Product destination
|
Pressure switch XMLA
Pressure switch XMLB
Pressure switch XMLC
Pressure switch XMLD
Limit switch XCM
Limit switch XCKM
Limit switch XCKL
Limit switch XCKS
Limit switch XCKJ
Limit switch XCKN
Limit switch XCKP
Limit switch XCKT
Limit switch XCKD
|
Environment
Directives
|
1999/5/EC - R&TTE directive
|
Product certifications
|
CE
Sigfox ready
|
Standards
|
IEC 62368-1
EN 301-489-1
ETSI EN 300 220-2
|
Ambient air temperature for operation
|
-25…70 °C
|
IP degree of protection
|
IP66
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
21.8 cm
|
Package 1 Length
|
12.4 cm
|
Package 1 Weight
|
284.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
18
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.913 kg
|
Offer Sustainability
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|