Schneider-Electric
 
A9K02132 fotografija – Schneider-electric
A9K02132
Acti 9 K60N 1P – 32 A – Krivulja C 6000 A
Schneider Electric
Karakteristike
Main
Device application Distribution
Range Acti 9
Product name Acti 9 K60
Product or component type Miniature circuit-breaker
Device short name K60N
Poles description 1P
Number of protected poles 1
[In] rated current 32 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 6000 A Icn 230 V AC 50/60 Hz EN/IEC 60898-1
Utilisation category Category A IEC 60947-2
Suitability for isolation Yes EN/IEC 60898-1
Standards EN/IEC 60898-1
Product certifications OVE
VDE
Complementary
Network frequency 50/60 Hz
Magnetic tripping limit 5...10 x In
[Ics] rated service breaking capacity 6000 A 100 % EN/IEC 60898-1 - 230 V AC 50/60 Hz
Limitation class 3 EN/IEC 60898-1
[Ui] rated insulation voltage 440 V AC 50/60 Hz EN/IEC 60898-1
[Uimp] rated impulse withstand voltage 4 kVEN/IEC 60898-1
Contact position indicator No
Control type Toggle
Local signalling Without
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Downside biconnect
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 70 mm
Net weight 0,12 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Connections - terminals Tunnel type terminals downstream) 0,5…35 mm² rigid
Tunnel type terminals upstream) 0,5…35 mm² rigid
Tunnel type terminals downstream) 0,5…25 mm² flexible
Tunnel type terminals upstream) 0,5…25 mm² flexible
Wire stripping length 14 mm top or bottom
Tightening torque 3,5 N.m top or bottom
Earth-leakage protection Without
Environment
IP degree of protection IP20 IEC 60529
Pollution degree 2 IEC 60898-1
2 EN 60898-1
Overvoltage category II
Tropicalisation 2 IEC 60068-1
Relative humidity 95 % 55 °C
Operating altitude 0...2000 m
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Offer Sustainability
Status održive ponude Proizvod Green Premium
Uredba REACh
print Izjava REACh
REACh, bez SVHC Da
Direktiva EU RoHS Sukladno
print Izjava EU RoHS
Bez otrovnih teških metala Da
Bez žive Da
Informacije o RoHS izuzeću
print Da
Propis RoHS za Kinu
print Izjava RoHS za Kinu
Izjava o očuvanju okoliša
print Ekološki profil proizvoda
Profil cirkularnosti Nema potrebe za specifičnim operacijama recikliranja
WEEE Proizvod se na tržištima EU mora odlagati u skladu sa specifičnim propisima o prikupljanju otpada; nikako se ne smije odlagati s komunalnim otpadom.
Contractual warranty
Jamstvo 18 months