Basket
急停
单独部件
替换配置
紧凑型尺寸-最多30m
标准尺寸-长达30m
标准尺寸-长达70m
Double sided - 2x50 m
Double sided - up to 2x100 m
强制电缆
Your selection
Navigation
Remove all
急停拉绳开关
Narrow by
电缆外径
3.2 mm (3)
5 mm (4)
电缆长度
50.5 m (1)
100.5 m (1)
10.5 m (1)
15.5 m (2)
25.5 m (2)
产品适用范围
XY2CB (3)
XY2CH (3)
XY2CJ (3)
XY2CE (4)
Products 1 to 7 of 10 (Total: 7)
5
10
15
20
25
30
35
40
45
50
100
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XY2CZ105
拉线开关附件
Is not part of a configuration
XY2CZ110
拉线开关附件
Is not part of a configuration
XY2CZ301
拉线开关附件
Is not part of a configuration
XY2CZ3015
拉线开关附件
Is not part of a configuration
XY2CZ302
拉线开关附件
Is not part of a configuration
XY2CZ1015
拉线开关附件
Is not part of a configuration
XY2CZ102
拉线开关附件
Is not part of a configuration
XY2CZ107
Is not part of a configuration
XY2CZ303
Is not part of a configuration
XY2CZ3020
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all