Basket
急停
单独部件
替换配置
紧凑型尺寸-最多30m
标准尺寸-长达30m
标准尺寸-长达70m
Double sided - 2x50 m
Double sided - up to 2x100 m
强制电缆
Your selection
Navigation
Remove all
急停拉绳开关
Narrow by
本地信号指示
带有指示灯, 黄色, 24 V (2)
不带指示灯 (8)
带有指示灯 (2)
不带指示灯 (8)
拉线最大长度
30 m (10)
最大拉线长度
30 m (10)
拉线固定点
右边或左边 (10)
复位
通过平头按钮 (1)
通过钥匙钮复位 (2)
通过带密封套的按钮 (7)
指示灯模块电压
直接 (2)
保护处理
TC (10)
电缆进线孔数量
3 开发入门 适用 Pg 13.5 or ISO M20 电缆戈兰 (1)
3 开发入门 适用 ISO M20 电缆戈兰 (2)
3 开发入门 适用 Pg 13.5 电缆戈兰 (7)
电缆进线
开发入门 (10)
触点类型
2 NC + 1 NO (1)
1 NC + 1 NO (4)
2 NC (5)
Products 1 to 10 of 70 (Total: 10)
5
10
15
20
25
30
35
40
45
50
100
Per page
|
1
2
...
4
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XY2CH13170
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CH, 2NC, flush pushbutton
Is not part of a configuration
XY2CH13250
拉线开关
Is not part of a configuration
XY2CH13250H29
紧急停机脱扣线路开关 带 张紧器 - w/o 信号灯
Is not part of a configuration
XY2CH13253
拉线开关
Is not part of a configuration
XY2CH13270
拉线开关
Is not part of a configuration
XY2CH13270H29
紧急停机脱扣线路开关带张紧器 - w/o 信号灯
Is not part of a configuration
XY2CH13273
拉线开关
Is not part of a configuration
XY2CH13290
XY2CH系列拉绳开关
Is not part of a configuration
XY2CH13450
拉线开关
Is not part of a configuration
XY2CH13470
拉线开关
Is not part of a configuration
XY2CH13150
Is not part of a configuration
XY2CH13150H7
Is not part of a configuration
XY2CH13170H29
Is not part of a configuration
XY2CH13190
Is not part of a configuration
XY2CH13190H29
Is not part of a configuration
XY2CH13190H7
Is not part of a configuration
XY2CH13250H7
Is not part of a configuration
XY2CH13270H7
Is not part of a configuration
XY2CH13290H29
Is not part of a configuration
XY2CH13290H7
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all