Basket
急停
单独部件
替换配置
紧凑型尺寸-最多30m
标准尺寸-长达30m
标准尺寸-长达70m
Double sided - 2x50 m
Double sided - up to 2x100 m
强制电缆
Your selection
Navigation
Remove all
急停拉绳开关
Narrow by
本地信号指示
带有指示灯, 黄色, 230 V (2)
带有指示灯, 黄色, 24...130 V (2)
带有指示灯, 红色, 24...130 V (2)
不带指示灯 (16)
带有指示灯 (6)
不带指示灯 (16)
拉线最大长度
70 m (22)
最大拉线长度
70 m (22)
拉线固定点
左边 (9)
右边 (13)
复位
通过钥匙钮复位 (4)
通过带密封套的按钮 (18)
指示灯模块电压
直接 (6)
保护处理
TC (22)
电缆进线孔数量
3 开发入门 适用 1/2" NPT 导管引入装置 (8)
3 出线孔 适用 Pg 13.5 or ISO M20 电缆戈兰 (14)
电缆进线
开发入门 (8)
出线孔 (14)
触点类型
1 NC + 1 NO (6)
2 NC (6)
2 NC + 2 NO (10)
Products 1 to 20 of 46 (Total: 22)
5
10
15
20
25
30
35
40
45
50
100
Per page
|
1
2
3
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XY2CE1A250
拉线开关
Is not part of a configuration
XY2CE1A250H7
急停 拉线开关 XY2CE - RH 面 -1NC+1NO - 启动按钮
Is not part of a configuration
XY2CE1A270
拉线开关
Is not part of a configuration
XY2CE1A270H7
急停 拉线开关 XY2CE - RH 面 -2NC - 启动按钮
Is not part of a configuration
XY2CE1A290
急停 拉线开关 XY2CE - RH 面 -2NC+2NO - 启动按钮
Is not part of a configuration
XY2CE1A290H7
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CE, RH side -2NC+2 NO, Booted pushbutton
Is not part of a configuration
XY2CE1A296
拉线开关
Is not part of a configuration
XY2CE1A296H7
急停 拉线开关 XY2CE - RH 面 - 2NC+2NO - 指示灯 230V - boot. pb
Is not part of a configuration
XY2CE1A297
拉线开关
Is not part of a configuration
XY2CE1A450
拉线开关
Is not part of a configuration
XY2CE1A470
拉线开关
Is not part of a configuration
XY2CE2A250
拉线开关
Is not part of a configuration
XY2CE2A250H7
急停 拉线开关 XY2CE - LH 面 -1NC+1NO - 启动按钮
Is not part of a configuration
XY2CE2A270
拉线开关
Is not part of a configuration
XY2CE2A270H7
急停 拉线开关 XY2CE - LH 面 -2NC - 启动按钮
Is not part of a configuration
XY2CE2A290
急停 拉线开关 XY2CE - LH 面 -2NC+2NO - 启动按钮
Is not part of a configuration
XY2CE2A290H7
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CE, LH side -2NC+2 NO, Booted pushbutton
Is not part of a configuration
XY2CE2A296
拉线开关
Is not part of a configuration
XY2CE2A296H7
急停 拉线开关 XY2CE - LH 面 - 2NC+2NO - 指示灯220V - boot. pb
Is not part of a configuration
XY2CE2A297
拉线开关
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all