Basket
急停
单独部件
替换配置
紧凑型尺寸-最多30m
标准尺寸-长达30m
标准尺寸-长达70m
Double sided - 2x50 m
Double sided - up to 2x100 m
强制电缆
Your selection
Navigation
Remove all
急停拉绳开关
Common Characteristics
本地信号指示: 不带指示灯
拉线最大长度: 2 100 m
拉线固定点: 右边或左边
外壳材料: Nitril
复位: 通过带密封套的按钮
保护处理: TC
电缆进线孔数量: 3 出线孔 适用 Pg 13.5 or ISO M20 电缆戈兰
触点类型: 2 x (1 NC + 1 NO)
本地信号指示
本地信号指示:
不带指示灯
拉线最大长度
最大拉线长度:
100 m
电缆进线孔数量
电缆进线:
出线孔
Narrow by
Products 1 to 1 of 18 (Total: 1)
5
10
15
20
25
30
35
40
45
50
100
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XY2CEDA290
Dual emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e 2x(1NC+1NO), Pg13.5, boot. pb
Is not part of a configuration
XY2CEDA190
Is not part of a configuration
XY2CEDA190H7
Is not part of a configuration
XY2CEDA196
Is not part of a configuration
XY2CEDA196H7
Is not part of a configuration
XY2CEDA197
Is not part of a configuration
XY2CEDA290H7
Is not part of a configuration
XY2CEDA296
Is not part of a configuration
XY2CEDA296H7
Is not part of a configuration
XY2CEDA297
Is not part of a configuration
XY2CEDA590
Is not part of a configuration
XY2CEDA596
Is not part of a configuration
XY2CEDA597
Is not part of a configuration
XY2CEDC190
Is not part of a configuration
XY2CEDC290
Is not part of a configuration
XY2CEDC296
Is not part of a configuration
XY2CEDC297
Is not part of a configuration
XY2CEDC590
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all