Basket
急停
单独部件
替换配置
指示灯及灯头
灯泡
钥匙复位按钮
安装附件
Your selection
Navigation
Remove all
急停拉绳开关
Narrow by
产品类型
指示灯模块 (3)
指示灯 (3)
操作头或镜片颜色
桔黄 (3)
额定电源电压 [Us]
230V AC 交流/直流 (1)
230...240 V 交流 (1)
130 V 交流/直流 (1)
24 V 交流/直流 (3)
230V AC (1)
130 V (1)
230...240 V (1)
24 V (3)
输入类型
交流 (1)
交流/直流 (5)
Products 1 to 6 of 13 (Total: 6)
5
10
15
20
25
30
35
40
45
50
100
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XY2CZ0024
拉线开关附件
Is not part of a configuration
XY2CZ0130
拉线开关附件
Is not part of a configuration
XY2CZ0230
拉线开关附件
Is not part of a configuration
ZALVB4
控制站用的发光块 - 红 - 整体 LED - 24 V
Is not part of a configuration
ZALVB5
控制站用的发光块 - 黄 - 整体 LED - 24 V
Is not part of a configuration
ZALVM4
指示灯模块 - 红色 - 集成式 LED - 230...240 V AC - 背面安装在XALD XALK按钮盒内
Is not part of a configuration
XY2CZ800
Is not part of a configuration
XY2CZ801
Is not part of a configuration
ZALVG4
Is not part of a configuration
ZALVG5
Is not part of a configuration
ZALVM5
Is not part of a configuration
XY2CZ0024H4
Is not part of a configuration
XY2CZ0130H4
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all