Basket
急停
单独部件
替换配置
指示灯及灯头
灯泡
钥匙复位按钮
安装附件
Your selection
Navigation
Remove all
急停拉绳开关
Common Characteristics
附件/独立安装部件类型: 白炽灯泡
灯座: 螺钉座
额定电源电压 [Us]: 24 V
额定电源电压 [Us]
额定电源电压 [Us]:
24 V
Narrow by
Products 1 to 1 of 3 (Total: 1)
5
10
15
20
25
30
35
40
45
50
100
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
DL1AA024
透明白炽灯泡 用于信号发送 - EP 10/14 - 24 V 6 W
Is not part of a configuration
DL1AA127
Is not part of a configuration
DL1AA220
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all