Basket
简单停止
单独部件
简单停止拉绳开关
强制电缆
Your selection
Navigation
Remove all
简单停止拉绳开关
Narrow by
本地信号指示
带有指示灯, 127 V (1)
带有指示灯, 24 V (2)
带有指示灯, 220 V (3)
不带指示灯 (4)
不带指示灯 (4)
带有指示灯 (6)
拉线固定点
右边或左边 (3)
左边 (3)
右边 (4)
复位
通过钥匙钮复位 (1)
从内部 (9)
拉线最大长度
70 m (1)
6 m (2)
100 m (9)
最大拉线长度
70 m (1)
6 m (2)
100 m (9)
指示灯模块电压
直接 (2)
通过集成的变压器 (4)
Products 1 to 12 of 108 (Total: 12)
5
10
15
20
25
30
35
40
45
50
100
Per page
|
1
2
...
6
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XY2CB10
紧急停机脱扣线路开关 w/o 张紧器 - w/o 信号灯
Is not part of a configuration
XY2CB11
紧急停机脱扣线路开关 w/o 张紧器 - 带 信号灯
Is not part of a configuration
XY2CB14
紧急停机脱扣线路开关 w/o 张紧器 - 带 信号灯
Is not part of a configuration
XY2CB20
紧急停机脱扣线路开关 w/o 张紧器 - w/o 信号灯
Is not part of a configuration
XY2CB21
紧急停机脱扣线路开关 w/o 张紧器 - 带 信号灯
Is not part of a configuration
XY2CB24
紧急停机脱扣线路开关 w/o 张紧器 - 带 信号灯
Is not part of a configuration
XY2CB30
紧急停机脱扣线路开关 w/o 张紧器 - w/o 信号灯
Is not part of a configuration
XY2CB33
紧急停机脱扣线路开关 w/o 张紧器 - 带 信号灯
Is not part of a configuration
XY2CB34
紧急停机脱扣线路开关 w/o 张紧器 - 带 信号灯
Is not part of a configuration
XY2CD111
单线拉线开关 240VAC 10A XY2CD
Is not part of a configuration
XY2CD111H29
简单拉线开关 - 1NC + 1NO - 双位调节 - 240VAC - 10A - XY2CD
Is not part of a configuration
XY2CE1A590
XY2CE拉线开关 - 300V AC - 10A
Is not part of a configuration
XY2CB104
Is not part of a configuration
XY2CB12
Is not part of a configuration
XY2CB13
Is not part of a configuration
XY2CB204
Is not part of a configuration
XY2CB22
Is not part of a configuration
XY2CB23
Is not part of a configuration
XY2CB304
Is not part of a configuration
XY2CB31
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all