Miniature range XCM Robust products in a small size format. Ideal for harsh environment machines with space constraints. Offer positive opening contacts, even in snap action versions which allow use in safety applications.
Compact range XCKD For light to medium duty applications. European standard products (EN50047) have positive opening contacts, even in snap action versions which allow use in safety applications.
Classic range XCKM Historical Telemecanique formats very popular worldwide.
Industrial range XCKJ Robust products in a standardized format (EN50041) for heavy duty use. XCKJ offer the most robust head in his category, snap positive contacts.
Belt conveying XCRT Very well designed products for belt shift monitoring
Cross Limit Switch XCKMR - XCR E/F Dedicated products for overhead cranes and block hoists for end of travel control. Very rugged with heavy duty metal cases. Double or single speed travel limit control.
Severe duty range XCR A/B For hoisting and materials handling applications, range for rotary movement operators.
Head type:
Rotary head
Fixing mode:
By the body
Movement of operating head:
Rotary
Switch actuation:
By conveyor belt
Type of approach:
Lateral approach, 2 directions
Contacts type and composition:
2 x 1 C/O
Contact operation:
Snap action
Number of steps:
2
Contact block per direction [control circuit]:
1 per direction
Type of operator Type of operator:
Spring return roller
Specificity of operator:
With lever
Type of approach Type of approach:
Lateral approach
Operator direction information:
2 directions
Narrow by