Basket
Inductives sensors XS
Limit switches XC
Pressure switches XM
Pressure switches XMLB
Electromechanical Pressure and Vacuum switches for control circuit. For controlling industrial fluids, with adjustable differential for regulation between 2 thresholds.
Pressure switches
Narrow by
Pressure rating
10 bar (1)
0.35 bar (1)
-1 bar (1)
2.5 bar (1)
1 bar (1)
View all
0.05 bar (1)
4 bar (1)
160 bar (1)
300 bar (1)
70 bar (1)
5 bar (1)
20 bar (1)
35 bar (1)
500 bar (1)
0.2 bar (1)
Hide
Products 1 to 15 of 15
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XMLB004A2S12EX
pressure switch XMLB - 4 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLB010A2S12EX
pressure switch XMLB - 10 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLB020A2S12EX
pressure switch XMLB - 20 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLB300D2S12EX
pressure switch XMLB - 300 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLB001R2S12EX
pressure switch XMLB - 1 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLB002A2S12EX
pressure switch XMLB - 2 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLB035A2S12EX
pressure switch XMLB - 35 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLB070D2S12EX
pressure switch XMLB - 70 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLB160D2S12EX
pressure switch XMLB - 160 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLB500D2S12EX
pressure switch XMLB - 500 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLBL05R2S12EX
pressure switch XMLB - 50 mbar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLBL35R2S12EX
pressure switch XMLB - 350 mbar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLBM02V2S12EX
vacuum switch XMLB - 1 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLBM03R2S12EX
vacuum switch XMLB - 200 mbar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
XMLBM05A2S12EX
vacuum switch XMLB - 5 bar - adjustable scale 2 thresholds - 1 C/O
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all