|
|
|
ZC2JE016
Limit switch head, Limit switches XC Standard, ZC2J, without lever left and right actuation, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE026
Limit switch head, Limit switches XC Standard, ZC2J, without lever actuation from right, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE046
Limit switch head, Limit switches XC Standard, ZC2J, without lever left and right actuation, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE056
Limit switch head, Limit switches XC Standard, ZC2J, without lever left or right actuation, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE076
Limit switch head, Limit switches XC Standard, ZC2J, without lever actuation from left, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE096
Limit switch head, Limit switches XC Standard, ZC2J, w/o lever stay put left and right actuation, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE626
Limit switch head, Limit switches XC Standard, ZC2J, steel roller plunger, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE636
Limit switch head, Limit switches XC Standard, ZC2J, side metal plunger, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE646
Limit switch head, Limit switches XC Standard, ZC2J, side steel roller plunger horizontal, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE656
Limit switch head, Limit switches XC Standard, ZC2J, side steel roller plunger vertical, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE706
Limit switch head, Limit switches XC Standard, ZC2J, cat's whisker, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE836
Limit switch head, Limit switches XC Standard, ZC2J, side metal plunger, -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE036
limit switch head ZC2J - without lever actuation from left - -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE066
limit switch head ZC2J - without lever actuation from right - -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE616
limit switch head ZC2J - metal end plunger - -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE666
limit switch head ZC2J - steel ball bearing plunger - -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE816
limit switch head ZC2J - metal end plunger - -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE826
limit switch head ZC2J - steel roller plunger - -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE846
limit switch head ZC2J - side steel roller plunger horizontal - -40 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE856
limit switch head ZC2J - side steel roller plunger vertical - -40 °C
|
Is not part of a configuration
|
|