|
|
|
ZC2JY12
Limit switch lever, Limit switches XC Standard, ZC2JY, steel ball bearing mount.roller -40...120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY11
Limit switch lever, Limit switches XC Standard, ZC2JY, thermoplastic roller -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY13
Limit switch lever, Limit switches XC Standard, ZC2JY, steel roller -40...120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY31
Limit switch lever, Limit switches XC Standard, ZC2JY, thermoplastic plastic roller var. length, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY51
Limit switch lever, Limit switches XC Standard, ZC2JY, steel square rod 3 mm, -40...120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY61
Limit switch lever, Limit switches XC Standard, ZC2JY, forked arm with rollers 2 tracks, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY71
Limit switch lever, Limit switches XC Standard, ZC2JY, forked arm with rollers 1 track, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY81
Limit switch lever, Limit switches XC Special, ZC2JY, spring with thermoplastic end, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY91
Limit switch lever, Limit switches XC Standard, ZC2JY, spring rod with metal end, -40...70 °C
|
Is not part of a configuration
|
|