Basket
Standard environment -25°C +70°C
Low temperature -40° C
High temperature +120° C
Body
Head
Lever
Spare parts / accessories
Your selection
Navigation
Remove all
XC2 Very Severe Duty Applications
Common Characteristics
Product compatibility: XC2J
Positive opening: Without
Electrical connection
Electrical connection:
Screw-clamp terminals
Narrow by
Associated body
ZC2JC26 (1)
ZC2JC16 (1)
ZC2JC4 (1)
ZC2JC46 (1)
ZC2JC2 (1)
View all
ZC2JC15 (1)
ZC2JC1 (1)
Hide
Electrical connection
Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm² (1)
Screw-clamp terminals, clamping capacity: 1 x 0.75...2 x 1.5 mm² (2)
Clamping connection capacity
1 x 0.5...2 x 2.5 mm² (1)
1 x 0.75...2 x 1.5 mm² (2)
Contact operation
Snap action (1)
Snap action, simultaneous (1)
Snap action, staggered (1)
Contacts type and composition
1 C/O (1)
2 C/O (2)
Products 1 to 3 of 3
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XCKZ01
Limit switch contact block, Limit switches XC Standard, XCKZ, 1 C/O snap action, silver plated
Is not part of a configuration
XESP1021
Limit switch contact block, Limit switches XC Standard, XESP, 2C/O snap action, simultaneous, silver plated
Is not part of a configuration
XESP1031
Limit switch contact block, Limit switches XC Standard, XESP, 2 C/O snap action, staggered, silver plated
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all