|
|
|
ZC2JE015
Limit switch head, Limit switches XC Standard, ZC2J, without lever left and right actuation, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE025
Limit switch head, Limit switches XC Standard, ZC2J, without lever actuation from right, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE035
Limit switch head, Limit switches XC Standard, ZC2J, without lever actuation from left, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE045
Limit switch head, Limit switches XC Standard, ZC2J, without lever left and right actuation, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE095
Limit switch head, Limit switches XC Standard, ZC2J, w/o lever stay put left and right actuation, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE615
Limit switch head, Limit switches XC Standard, ZC2J, metal end plunger, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE625
Limit switch head, Limit switches XC Standard, ZC2J, steel roller plunger, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE635
Limit switch head, Limit switches XC Standard, ZC2J, side metal plunger, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE645
Limit switch head, Limit switches XC Standard, ZC2J, side steel roller plunger horizontal, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE655
Limit switch head, Limit switches XC Standard, ZC2J, side steel roller plunger vertical, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE665
Limit switch head, Limit switches XC Standard, ZC2J, steel ball bearing plunger, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE705
Limit switch head, Limit switches XC Standard, ZC2J, cat's whisker, +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE055
limit switch head ZC2J - without lever left or right actuation - +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE065
limit switch head ZC2J - without lever actuation from right - +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE075
limit switch head ZC2J - without lever actuation from left - +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE815
limit switch head ZC2J - metal end plunger - +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE825
limit switch head ZC2J - steel roller plunger - +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE835
limit switch head ZC2J - side metal plunger - +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE845
limit switch head ZC2J - side steel roller plunger horizontal - +120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JE855
limit switch head ZC2J - side steel roller plunger vertical - +120 °C
|
Is not part of a configuration
|
|