|
|
|
XC1AC178
limit switch XC1AC - offset roller lever - 2NO - staggered
|
Is not part of a configuration
|
|
|
|
|
XC1AC179
limit switch XC1AC - roller lever on needle roller bearing - 2NO - staggered
|
Is not part of a configuration
|
|
|
|
|
XC1AC1191
Limit switch - plunger head - spring return rol lever met on needle rol bearing
|
Is not part of a configuration
|
|
|
|
|
XC1AC1192
Limit switch - plunger head - spring return rol lever met on needle rol bearing
|
Is not part of a configuration
|
|
|
|
|
XC1AC1269
Limit switch, Limit switches XC Standard, plunger head, spring return roller lever metal
|
Is not part of a configuration
|
|
|
|
|
XC1AC126H2
Limit switch, Limit switches XC Standard, with 1/2" NPT connector, xc1
|
Is not part of a configuration
|
|
|
|
|
XC1AC1291
Limit switch - plunger head - spring return rol lever met on needle rol bearing
|
Is not part of a configuration
|
|
|
|
|
XC1AC1292
Limit switch, Limit switches XC Standard, plunger head, spring return rol lever met on needle rol bearing
|
Is not part of a configuration
|
|
|
|
|
XC1AC1391
Limit switch, Limit switches XC Standard, plunger head, spring return rol lever met on needle rol bearing
|
Is not part of a configuration
|
|
|
|
|
XC1AC1392
Limit switch, Limit switches XC Standard, plunger head, spring return rol lever met on needle rol bearing
|
Is not part of a configuration
|
|
|
|
|
XC1AC1492
Limit switch - plunger head - spring return rol lever met on needle rol bearing
|
Is not part of a configuration
|
|
|
|
|
XC1BC74
LIMIT SWITCH - WITH 600 VAC - 10 A - XC1B
|
Is not part of a configuration
|
|