Basket
Complete product
Spare parts / accessories
Lever for XCR
Heads for XC1AC
Electrical contacts
Other
Your selection
Navigation
Remove all
XC1 Very Severe Duty for Material Handling Applications
Common Characteristics
Movement of operating head: Rotary
Positive opening: With
Narrow by
Type of operator
Roller lever (1)
Square rod metal square rod 6 mm, L = 300 mm (1)
Large roller lever thermoplastic (1)
Square rod metal square rod 6 mm, L = 200 mm (1)
Large roller lever (1)
Roller lever (1)
Square rod (2)
Specificity of operator
Square rod 6 mm, L = 300 mm (1)
Square rod 6 mm, L = 200 mm (1)
Products 1 to 4 of 4
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XCRZ02
Limit switch lever, Limit switches XC Standard, XCRZ, thermoplastic roller for
Is not part of a configuration
XCRZ03
Limit switch lever, Limit switches XC Standard, XCRZ, steel square rod 6 mm, L=200 mm
Is not part of a configuration
XCRZ04
Limit switch lever, Limit switches XC Standard, XCRZ, steel square rod 6 mm, L=300 mm
Is not part of a configuration
XCRZ05
Limit switch lever, Limit switches XC Special, XCRZ, large thermoplastic roller
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all