|
|
|
XL1AB129
ballast float switch - screw limit switch - control accessory
|
Is not part of a configuration
|
|
|
|
|
XL1AC12
Ballast float switch, screw limit switch, control accessory
|
Is not part of a configuration
|
|
|
|
|
XL1AC121
FLOAT SWITCH, Liquid level limit switch 1 NC 1 NO
|
Is not part of a configuration
|
|
|
|
|
XL1AC123
FLOAT SWITCH - Liquid level limit switch 1 NC 1 NO
|
Is not part of a configuration
|
|
|
|
|
XL1AC129
Ballast float switch, screw limit switch, control accessory
|
Is not part of a configuration
|
|
|
|
|
XR2AA02K04
Single stage heavy duty screw limit switch, XR and XF, XR2, Ithe = 10 A, 2 C/O, 12 rpm
|
Is not part of a configuration
|
|
|
|
|
XR2AB02K04
single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 2 C/O - 12 rpm
|
Is not part of a configuration
|
|
|
|
|
XR2AB02K08
single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 2 C/O - 25 rpm
|
Is not part of a configuration
|
|
|
|
|
XR2AB02K10
single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 2 C/O - 200 rpm
|
Is not part of a configuration
|
|
|
|
|
XR2AB02K20
Single stage heavy duty screw limit switch, XR and XF, XR2, Ithe = 10 A, 2 C/O, 250 rpm
|
Is not part of a configuration
|
|
|
|
|
XR2AB02K40
single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 2 C/O - 300 rpm
|
Is not part of a configuration
|
|
|
|
|
XR2AB02K6
Single stage heavy duty screw limit switch, XR and XF, XR2, Ithe = 10 A, 2 C/O, 150 rpm
|
Is not part of a configuration
|
|
|
|
|
XR2AB03K3
single-stage heavy duty screw limit switch XR2 - Ithe = 10 A - 3 C/O - 75 rpm
|
Is not part of a configuration
|
|
|
|
|
XR2AB03K6
Single stage heavy duty screw limit switch, XR and XF, XR2, Ithe = 10 A, 3 C/O, 150 rpm
|
Is not part of a configuration
|
|
|
|
|
XR2AZ116
Toothed tray - flat sproket with fixing hub for switch input drive shaft
|
Is not part of a configuration
|
|
|
|
|
XR2AZ124
XR, Toothed tray, flat sproket with fixing hub for switch input drive shaft
|
Is not part of a configuration
|
|
|
|
|
XR2AZ148
XR, Toothed tray, flat sproket with fixing hub for switch input drive shaft
|
Is not part of a configuration
|
|
|
|
|
XRBA411002525
Standard duty screw limit switch, XR and XF, selecteur de position, avec 4 contacts, xrba
|
Is not part of a configuration
|
|
|
|
|
XRBA412002525
Standard duty screw limit switch, XR and XF, selecteur de position, avec 4 contacts, xrba
|
Is not part of a configuration
|
|
|
|
|
XRBA42100
|
Is not part of a configuration
|
|