Basket
Complete products
Spare parts / accessories
Single speed travel limit control
Double or single speed travel limit control
By-Pass travel limit control
XR Screw limit switches
XF9 Overtravel limit switches
Your selection
Navigation
Remove all
XCR / XCK*R Cross Limit Switches for Hoisting Applications
Narrow by
Material
Aluminium alloy: case (2)
Sheet steel: enclosure (6)
Aluminium alloy (2)
Sheet steel (6)
Type of operator
Manual latching, restricted by a padlockable device (2)
Manual latching (3)
Operating lever, with counterweights (3)
Operating lever (3)
Manual latching (5)
Switch actuation
Horizontal approach (2)
Horizontal and vertical approach (6)
Number of poles
4 (2)
3 (6)
Cable entry
3 entries tapped for Pg 29 cable gland (1)
2 entries tapped for Pg 21 cable gland (1)
2 entries tapped for Pg 36 cable gland (6)
2 entries tapped for Pg 21 cable gland (1)
3 entries tapped for Pg 29 cable gland (1)
2 entries tapped for Pg 36 cable gland (6)
[Ithe] conventional enclosed thermal current
80 A -13…104 °F (-25…40 °C) 2-pole scheme (1)
80 A -13…104 °F (-25…40 °C) 3-pole scheme (1)
160 A -13…104 °F (-25…40 °C) 2-pole scheme (1)
40 A -13…104 °F (-25…40 °C) 3-pole scheme (1)
350 A -13…104 °F (-25…40 °C) 3-pole scheme (2)
View all
200 A -13…104 °F (-25…40 °C) 3-pole scheme (2)
275 A -13…104 °F (-25…40 °C) 3-pole scheme (2)
Hide
160 A (1)
40 A (1)
80 A (2)
275 A (2)
350 A (2)
200 A (2)
Products 1 to 8 of 8
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XF9D251
Overtravel limit switches, XR and XF, power switch, manual reset, 4P, 50/25 A, 2/3P scheme
Is not part of a configuration
XF9D651
Overtravel limit switches, XR and XF, power switch, manual reset, 4P, 130/65 A, 2/3P scheme
Is not part of a configuration
XF9F1151
Overtravel limit switches, XR and XF, power switch, manual reset, 3P, 115 A, 3P scheme
Is not part of a configuration
XF9F1152
Overtravel limit switches, XR and XF, power switch, automatic reset, 3P, 115 A, 3P scheme
Is not part of a configuration
XF9F1851
Overtravel limit switches, XR and XF, power switch, manual reset, 3P, 185 A, 3P scheme
Is not part of a configuration
XF9F1852
Overtravel limit switches, XR and XF, power switch, automatic reset, 3P, 185 A, 3P scheme
Is not part of a configuration
XF9F2651
Overtravel limit switches, XR and XF, power switch, manual reset, 3P, 265 A, 3P scheme
Is not part of a configuration
XF9F2652
Overtravel limit switches, XR and XF, power switch, automatic reset, 3P, 265 A, 3P scheme
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all