Basket
Complete products
Spare parts / accessories
Lever
Electrical contacts
Others
Your selection
Navigation
Remove all
XCR / XCK*R Cross Limit Switches for Hoisting Applications
Common Characteristics
Movement of operating head: Rotary
Positive opening: With
Type of operator
Type of operator:
Square rod
Narrow by
Type of operator
Square rod metal square rod 6 mm, L = 300 mm (1)
Square rod metal square rod 6 mm, L = 200 mm with red end (1)
Square rod metal square rod 6 mm, L = 200 mm (1)
Specificity of operator
Square rod 6 mm, L = 300 mm (1)
Square rod 6 mm, L = 200 mm with red end (1)
Square rod 6 mm, L = 200 mm (1)
Products 1 to 3 of 3
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XCRZ03
Limit switch lever, Limit switches XC Standard, XCRZ, steel square rod 6 mm, L=200 mm
Is not part of a configuration
XCRZ04
Limit switch lever, Limit switches XC Standard, XCRZ, steel square rod 6 mm, L=300 mm
Is not part of a configuration
XCRZ03R
Limit switch lever, Limit switches XC Standard, XCRZ, steel square rod 6 mm, L=200 mm with red end
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all