Head type:
Rotary head
Type of approach:
Lateral approach, 2 directions
Electrical connection:
Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Cable entry:
1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9…12 mm conforming to NF C 68-300
Contacts type and composition:
2 C/O
Contact operation:
Snap action
Contact block per direction [control circuit]:
2 per direction
Positive opening:
Without
IP degree of protection:
IP65 conforming to IEC 60529
Type of operator Type of operator:
Spring return roller
Specificity of operator:
With lever
Type of approach Type of approach:
Lateral approach
Electrical connection Electrical connection:
Screw-clamp terminals
Cable entry Cable entry:
1 entry tapped for Pg 13.5 cable gland
Cable outer diameter:
9…12 mm
Standards:
NF C 68-300
IP degree of protection IP degree of protection:
IP65
Standards:
IEC 60529
Narrow by