XCRT for conveyor belt applications
Common Characteristics
Product or component type:
Limit switch contact block with mounting plate
Device short name:
XCRZ
Product compatibility:
XCRT
Electrical connection:
Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Number of poles:
2
Contacts type and composition:
2 C/O
Contact operation:
Snap action
Contacts material:
Silver plated contacts
Positive opening:
Without
Electrical connection
Electrical connection:
Screw-clamp terminals
Clamping connection capacity:
1 x 0.5...2 x 2.5 mm²
Narrow by
|
|
|
Product 1 of 1
Per page
|
1
|
|
|