|
|
|
ZCY12
Limit switch lever, Limit switches XC Standard, ZCY, steel ball bearing mounted roller
|
Is not part of a configuration
|
|
|
|
|
ZCY15
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic roller
|
Is not part of a configuration
|
|
|
|
|
ZCY16
Limit switch lever, Limit switches XC Standard, ZCY, steel roller
|
Is not part of a configuration
|
|
|
|
|
ZCY17
Limit switch lever, Limit switches XC Standard, ZCY, steel ball bearing mounted roller
|
Is not part of a configuration
|
|
|
|
|
ZCY18
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic roller
|
Is not part of a configuration
|
|
|
|
|
ZCY19
Limit switch lever, Limit switches XC Standard, ZCY, steel roller
|
Is not part of a configuration
|
|
|
|
|
ZCY22
Limit switch lever, Limit switches XC Standard, ZCY, ceramic roller
|
Is not part of a configuration
|
|
|
|
|
ZCY23
Limit switch lever, Limit switches XC Standard, ZCY, steel ball bearing mounted roller
|
Is not part of a configuration
|
|
|
|
|
ZCY25
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic roller
|
Is not part of a configuration
|
|
|
|
|
ZCY26
Limit switch lever, Limit switches XC Standard, ZCY, steel roller
|
Is not part of a configuration
|
|
|
|
|
ZCY39
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic roller Ø 50 mm
|
Is not part of a configuration
|
|
|
|
|
ZCY44
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic pliable roller variable length
|
Is not part of a configuration
|
|
|
|
|
ZCY45
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic roller variable length
|
Is not part of a configuration
|
|
|
|
|
ZCY46
Limit switch lever, Limit switches XC Standard, ZCY, steel roller variable length
|
Is not part of a configuration
|
|
|
|
|
ZCY48
Limit switch lever, Limit switches XC Standard, ZCY, steel pliable roller variable length
|
Is not part of a configuration
|
|
|
|
|
ZCY49
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic roller Ø 50 mm variable length
|
Is not part of a configuration
|
|
|
|
|
ZCY53
Limit switch lever, Limit switches XC Standard, ZCY, steel round rod 3 mm, L = 125 mm
|
Is not part of a configuration
|
|
|
|
|
ZCY54
Limit switch lever, Limit switches XC Standard, ZCY, steel square rod 3 mm, L = 125 mm
|
Is not part of a configuration
|
|
|
|
|
ZCY55
Limit switch lever, Limit switches XC Standard, ZCY, glass fiber round rod 3 mm L= 125 mm
|
Is not part of a configuration
|
|
|
|
|
ZCY59
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic round rod 6 mm L = 200 mm
|
Is not part of a configuration
|
|