Basket
|
Back
Complete product
Sub assembly
Accessories
XCMD Heavy Duty Metal
XCMV Heavy Duty Metal for mobile equipment
XCMW Wireless Battery-less
Without lever
Your selection
Navigation
Remove all
Miniature range
Modular Composition
Common Characteristics
Fixing mode: By the body
Positive opening: With
Narrow by
Movement of operating head
Rotary (4)
Linear (9)
Electrical connection
Male connector, 4 pins (1)
Spring return roller lever thermoplastic (4)
Spring return plunger metal (4)
Spring return roller plunger metal (4)
Male connector DT04-4P, 4 pins (5)
View all
Male connector M12, 4 pins (6)
Lateral approach, 2 directions (12)
Hide
Contacts type and composition
2 NC (1)
1 NC + 1 NO (12)
Contact operation
Slow-break (6)
Snap action (7)
Products 1 to 13 of 13
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XCMV2102M12
Limit switch, Limit switches XC Standard, XCMD, steel roller plunger, 1NC+1 NO, snap, M12
Is not part of a configuration
XCMV2102D44
Limit switch, Limit switches XC Standard, XCMD, steel roller plunger, 1NC+1 NO, snap, DT04 4P
Is not part of a configuration
XCMV2110M12
Limit switch, Limit switches XC Standard, XCMD, metal end plunger, 1NC+1 NO, snap, M12
Is not part of a configuration
XCMV2110D44
Limit switch, Limit switches XC Standard, XCMD, metal end plunger, 1NC+1 NO, snap, DT04 4P
Is not part of a configuration
XCMV2115M12
Limit switch, Limit switches XC Standard, XCMD, plastic lever, 1NC+1 NO, snap, M12
Is not part of a configuration
XCMV2115D44
Limit switch, Limit switches XC Standard, XCMD, plastic lever, 1NC+1 NO, snap, DT04 4P
Is not part of a configuration
XCMV2502M12
Limit switch, Limit switches XC Standard, XCMD, steel roller plunger, 1NC+1 NO, slow, M12
Is not part of a configuration
XCMV2502D44
Limit switch, Limit switches XC Standard, XCMD, steel roller plunger, 1NC+1 NO, slow, DT04 4P
Is not part of a configuration
XCMV2510M12
Limit switch, Limit switches XC Standard, XCMD, metal end plunger, 1NC+1 NO, slow, M12
Is not part of a configuration
XCMV2510D44
Limit switch, Limit switches XC Standard, XCMD, metal end plunger, 1NC+1 NO, slow, DT04 4P
Is not part of a configuration
XCMV2515M12
Limit switch, Limit switches XC Standard, XCMD, plastic lever, 1NC+1 NO, slow, M12
Is not part of a configuration
XCMV2515D44
Limit switch, Limit switches XC Standard, XCMD, plastic lever, 1NC+1 NO, slow, DT04 4P
Is not part of a configuration
XCMV2902M12
Limit switch, Limit switches XC Standard, XCMD, steel roller plunger, 2NC, snap, M12
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all