Basket
Classic range
Hide
View all
Historical Telemecanique formats very popular worldwide. .
XCKM
(3 cable entries) and XCKL (1 cable entry) are a good and improved choice for multipurpose medium duty metal body products.
XCKS
Plastic format (EN50041).
Complete product
Sub assembly XCKM / XCKL
Sub assembly XCKS
Spare parts/Accessories
XCKM / XCKL / XCKML Medium Duty Metal
XCKS Light Duty Plastic Body CENELEC 50041 format
Your selection
Navigation
Remove all
Classic range
Narrow by
Head type
Multi-directional head (11)
Rotary head (24)
Plunger head (36)
Cable entry
Spring return spring rod (1)
Spring return without operating lever (2)
3 entries tapped for Pg 13.5 cable gland 0.35…0.47 in (9…12 mm) (8)
1 metal cable gland entry 0.24…0.53 in (6…13.5 mm) (10)
1 entry tapped for 1/2" NPT cable gland (10)
View all
Spring return cat''s whisker (10)
3 entries tapped for M20 x 1.5 cable gland 0.28…0.51 in (7…13 mm) (11)
Multi-directional approach (11)
3 entries tapped for Pg 11 cable gland (12)
Vertical approach, 1 direction (12)
Lateral approach, 1 direction (12)
Spring return roller lever plunger thermoplastic (12)
Spring return plunger metal (12)
Spring return roller plunger metal (12)
3 entries tapped for 1/2" NPT cable gland (15)
Spring return roller lever thermoplastic (22)
Lateral approach, 2 directions (36)
Hide
Contacts type and composition
2 x (1 NC + 1 NO) (9)
1 NC + 1 NO (63)
Contact operation
Slow-break, break before make (29)
Snap action (42)
Positive opening
Without (11)
With (61)
Mechanical durability
3000000 cycles (9)
10000000 cycles (10)
15000000 cycles (21)
20000000 cycles (30)
Products 81 to 83 of 142 (Total: 83)
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
...
4
5
6
...
8
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XCKL108
LIMIT SWITCH 240VAC 10AMP XCKL +OPTIONS
Is not part of a configuration
XCKL10031A00
LIMIT SWITCH 240VAC 10AMP XCKL+OPTIONS
Is not part of a configuration
XCKL10011H7
LIMIT SWITCH
Is not part of a configuration
XCKM1029
Is not part of a configuration
XCKM108H29
Is not part of a configuration
XCKM202
Is not part of a configuration
XCKM210
Is not part of a configuration
XCKML102H29
Is not part of a configuration
XCKML110H29
Is not part of a configuration
XCKML121H29
Is not part of a configuration
XCKML502H29
Is not part of a configuration
XCKML510H29
Is not part of a configuration
XCKML515H29
Is not part of a configuration
XCKML521H29
Is not part of a configuration
XCKM102C
Is not part of a configuration
XCKM102H29C
Is not part of a configuration
XCKM102H29LC
Is not part of a configuration
XCKM102LC
Is not part of a configuration
XCKM106H29C
Is not part of a configuration
XCKM110C
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all