ZCKD01
Limit switch head, Limit switches XC Standard, ZCKD, metal end plunger
Is not part of a configuration
ZCKD019
Limit switch head, Limit switches XC Standard, ZCKD, metal end plunger with boot
Is not part of a configuration
ZCKD02
Limit switch head, Limit switches XC Standard, ZCKD, steel roller plunger
Is not part of a configuration
ZCKD029
Limit switch head, Limit switches XC Standard, ZCKD, steel roller plunger with boot
Is not part of a configuration
ZCKD05
Limit switch head, Limit switches XC Standard, ZCKD, without lever spring return left and or right actuation
Is not part of a configuration
ZCKD06
Limit switch head, Limit switches XC Standard, ZCKD, cat's whisker
Is not part of a configuration
ZCKD08
Limit switch head, Limit switches XC Standard, ZCKD, spring rod lever
Is not part of a configuration
ZCKD31
Limit switch head, Limit switches XC Standard, ZCKD, thermoplastic roller lever
Is not part of a configuration
ZCKD33
Limit switch head, Limit switches XC Standard, ZCKD, steel roller lever
Is not part of a configuration
ZCKD34
Limit switch head, Limit switches XC Standard, ZCKD, steel ball bearing mounted roller lever
Is not part of a configuration
ZCKD39
Limit switch head, Limit switches XC Standard, ZCKD, thermoplastic roller lever Ø 50 mm
Is not part of a configuration
ZCKD41
Limit switch head, Limit switches XC Standard, ZCKD, thermoplastic roller lever variable length
Is not part of a configuration
ZCKD49
Limit switch head, Limit switches XC Standard, ZCKD, thermoplastic roller lever Ø 50 mm variable length
Is not part of a configuration
ZCKD54
Limit switch head, Limit switches XC Standard, ZCKD, steel square rod lever 3 mm L = 125 mm
Is not part of a configuration
ZCKD55
Limit switch head, Limit switches XC Standard, ZCKD, glass fiber round rod lever 3 mm L= 125 mm
Is not part of a configuration
ZCKD59
Limit switch head, Limit switches XC Standard, ZCKD, thermoplastic round rod lever 6 mm L = 200 mm
Is not part of a configuration
ZCKD81
Limit switch head, Limit switches XC Standard, ZCKD, spring lever with thermoplastic end
Is not part of a configuration
ZCKD91
Limit switch head, Limit switches XC Standard, ZCKD, spring rod lever with metal end
Is not part of a configuration
ZCKD419325002
Limit switch head, Limit switches XC Standard, body, for ZCKD sensor by Telemecanic, SE
Is not part of a configuration
ZCKD029TG
Is not part of a configuration