ZCKY34
Limit switch lever, Limit switches XC Standard, ZCKY, metal roller ball bearing mounted, -25..+70 °C
Is not part of a configuration
ZCKY31
Limit switch lever, Limit switches XC Standard, ZCKY, thermoplastic roller -25..+70 °C
Is not part of a configuration
ZCKY33
Limit switch lever, Limit switches XC Standard, ZCKY, metal roller -25..+70 °C
Is not part of a configuration
ZCKY39
Limit switch lever, Limit switches XC Standard, ZCKY, elastomer roller Ø 50 mm, -25..+70 °C
Is not part of a configuration
ZCKY41
Limit switch lever, Limit switches XC Standard, ZCKY, thermoplastic plastic roller variable length, -40...70 °C
Is not part of a configuration
ZCKY43
Limit switch lever, Limit switches XC Standard, ZCKY, steel roller variable length, -40...120 °C
Is not part of a configuration
ZCKY49
Limit switch lever, Limit switches XC Standard, ZCKY, elastomer roller Ø 50 mm variable length
Is not part of a configuration
ZCKY54
Limit switch lever, Limit switches XC Standard, ZCKY, metal square rod 3 mm L=125 mm, -25..+70 °C
Is not part of a configuration
ZCKY55
Limit switch lever, Limit switches XC Standard, ZCKY, glass fiber round rod 3 mm L=125 mm, -25..+70 °C
Is not part of a configuration
ZCKY59
Limit switch lever, Limit switches XC Standard, ZCKY, thermoplastic plastic round rod 6 mm L=200 mm, -40...70 °C
Is not part of a configuration
ZCKY81
Limit switch lever, Limit switches XC Standard, ZCKY, spring with thermoplastic end, -40...70 °C
Is not part of a configuration
ZCKY91
Limit switch lever, Limit switches XC Standard, ZCKY, spring rod with metal end, -40...70 °C
Is not part of a configuration