XCKJ41636
Limit switch, XC Standard, 240 VAC 10 amp XCKJ +options
Is not part of a configuration
XCKJ50513H50
Limit switch, XC Standard, contact 600 V AC, 10 A
Is not part of a configuration
XCKJ59102
limit switch XCKJ - steel roller plunger reinforced - 600 V AC - 10 A
Is not part of a configuration
XCKJ5930
Limit switch - plunger head -spring return roller plunger metal (reinforced)
Is not part of a configuration
XCKJ5955B01
LIMIT SWITCH METAL - 1 NO AND 1 NC - XCKJ
Is not part of a configuration
XCKJ5955F01
LIMIT SWITCH METAL - 1 NO AND 1 NC - XCKJ
Is not part of a configuration
XCKJ5957B01
LIMIT SWITCH METAL - 1 NO AND 1 NC - XCKJ
Is not part of a configuration
XCKJ5966B01
LIMIT SWITCH METAL - 1 NO AND 1 NC - XCKJ
Is not part of a configuration
XCKJ5990
LIMIT SWITCH METAL - 1 NO AND 1 NC - XCKJ
Is not part of a configuration
XCKJAEQ3669
Limit switch, XC Standard, XCKJ, steel roller plunger reinforced, 240 V AC, 10 A
Is not part of a configuration
XCKJ10511547
limit switch XCKJ - thermoplastic roller lever - 1NC+1NO - snap action - Pg13
Is not part of a configuration
XCKJ10513547
LIMIT SWITCH TYPE XCKJ OPTIONS
Is not part of a configuration
XCKJ10541A00
Limit switches XC Standard, limit switch 240 VAC 10 A XCKJ +options
Is not part of a configuration
XCKJ10543A00
LIMIT SWITCH 240VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration
XCKJ10549H7
Limit switch, XC Standard, XCKJ, metal round rod lever 3 mm, 1NC+1 NO, snap, 1/2NPT
Is not part of a configuration
XCKJ10549H7SAW
LIMIT SW WITH RUBBER ROLLER
Is not part of a configuration
XCKJ10553
Limit switches XC Standard, limit switch 240 VAC 10 A XCKJ +options
Is not part of a configuration
XCKJ110511547
Limit switch, XC Standard, XCKJ, thermoplastic roller lever, 1C/O, snap action, Pg13
Is not part of a configuration
XCKJ110513547
LIMIT SWITCH 600VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration
XCKJ110543A00
LIMIT SWITCH 600VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration