Basket
Industrial range
Hide
View all
Robust products in a standardized format (EN50041) for heavy duty use. .
XCKJ
offer the most robust head in its category, snap positive contacts and a fixed of plug-in body.
Complete product
Sub assembly
Sub assembly -40°C
Sub assembly +120°C
Spare parts/Accessories
XCKJ Heavy Duty Metal - CENELEC 50041 format
XR2
XCLJ
XCR
Your selection
Navigation
Remove all
Industrial range
Narrow by
Movement of operating head
Linear (38)
Rotary (66)
Type of operator
Spring return side plunger metal (1)
Spring return roller lever metal variable length (2)
Spring return round rod lever metal round rod 3 mm, L = 125 mm (3)
Spring return roller plunger metal (6)
Spring return without operating lever (10)
View all
Spring return round rod lever thermoplastic round rod 6 mm, L = 200 mm (11)
Spring return roller lever thermoplastic variable length (11)
Spring return plunger metal (12)
Spring return roller lever thermoplastic (14)
Spring return roller lever metal (15)
Spring return roller plunger metal reinforced (19)
Hide
Spring return side plunger (1)
Spring return without operating lever (10)
Spring return plunger (12)
Spring return round rod lever (14)
Spring return roller plunger (25)
Spring return roller lever (42)
Material
Thermoplastic (36)
Metal (58)
Specificity of operator
Round rod 3 mm, L = 125 mm (3)
Round rod 6 mm, L = 200 mm (11)
Variable length (13)
Reinforced (19)
Switch actuation
CW and CCW (1)
By any moving part (11)
On end (13)
By 30° cam (70)
Type of approach
Vertical approach, 1 direction (13)
Lateral approach, 2 directions (25)
Lateral approach, 1 or 2 programmable direction (66)
Vertical approach (13)
Lateral approach (91)
Operator direction information
1 direction (13)
2 directions (25)
1 or 2 programmable direction (66)
Electrical connection
Male connector (1)
Male connector 7/8", 5 pins (5)
Male connector M12, 5 pins (8)
Screw-clamp terminals 1 x 0.5...2 x 2.5 mm² (28)
Screw-clamp terminals 1 x 0.75...2 x 1.5 mm² (30)
Screw-clamp terminals 1 x 0.34...2 x 1.5 mm² (32)
Electrical Connection
Male connector (14)
Screw-clamp terminals (90)
Connector Type
7/8" (5)
M12 (8)
Cable entry
1 entry tapped for M20 x 1.5 cable gland 0.28…0.51 in (7…13 mm) (18)
1 entry tapped for 1/2" NPT cable gland (33)
1 entry tapped for Pg 13.5 cable gland 0.35…0.47 in (9…12 mm) (37)
1 entry tapped for M20 x 1.5 cable gland (18)
1 entry tapped for 1/2" NPT cable gland (33)
1 entry tapped for Pg 13.5 cable gland (37)
Cable outer diameter
0.28…0.51 in (7…13 mm) (18)
0.35…0.47 in (9…12 mm) (37)
Contacts type and composition
1 NO + 1 NO (1)
1 C/O (30)
1 NC + 1 NO (73)
Contact operation
Snap action, simultaneous (7)
Slow-break, break before make (28)
Snap action (78)
Products 121 to 131 of 208 (Total: 131)
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
...
6
7
8
...
11
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XCKJ12SPEC0569
LIMIT SWITCH 600VAC 10A XCKJ SPECIAL
Is not part of a configuration
XCKJ1424485001
LIMIT SWITCH 600VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration
XCKJ164547
LIMIT SWITCH SAFETY TYPE XCKJ OPTIONS
Is not part of a configuration
XCKJ164H7
LIMIT SWITCH 240VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration
XCKJ167A00
LIMIT SWITCH 240VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration
XCKJ20541A00
LIMIT SWITCH 240VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration
XCKJ20541A0001
LIMIT SWITCH 240VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration
XCKJ210543A00
LIMIT SWITCH 600VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration
XCKJ261
LIMIT SWITCH 240VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration
XCKJ280511A0001
LIMIT SWITCH 240VAC 10AMP XCKJ +OPTIONS
Is not part of a configuration
XCKJ80541H7
End limit switch NO + NO - plunger head - Pg 13.5
Is not part of a configuration
XCKJ10514D
Is not part of a configuration
XCKJ105D
Is not part of a configuration
XCKJ1161H29
Is not part of a configuration
XCKJ1167H29
Is not part of a configuration
XCKJ166D
Is not part of a configuration
XCKJ50513H29
Is not part of a configuration
XCKJ567H29
Is not part of a configuration
XCKJ10511C
Is not part of a configuration
XCKJ10511DS82
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all