Basket
Industrial range
Hide
View all
Robust products in a standardized format (EN50041) for heavy duty use. .
XCKJ
offer the most robust head in its category, snap positive contacts and a fixed of plug-in body.
Complete product
Sub assembly
Sub assembly -40°C
Sub assembly +120°C
Spare parts/Accessories
XCKJ Heavy Duty Metal - CENELEC 50041 format
XR2
XCLJ
XCR
Your selection
Navigation
Remove all
Industrial range
Narrow by
Movement of operating head
Linear (38)
Rotary (66)
Type of operator
Spring return side plunger metal (1)
Spring return roller lever metal variable length (2)
Spring return round rod lever metal round rod 3 mm, L = 125 mm (3)
Spring return roller plunger metal (6)
Spring return without operating lever (10)
View all
Spring return round rod lever thermoplastic round rod 6 mm, L = 200 mm (11)
Spring return roller lever thermoplastic variable length (11)
Spring return plunger metal (12)
Spring return roller lever thermoplastic (14)
Spring return roller lever metal (15)
Spring return roller plunger metal reinforced (19)
Hide
Spring return side plunger (1)
Spring return without operating lever (10)
Spring return plunger (12)
Spring return round rod lever (14)
Spring return roller plunger (25)
Spring return roller lever (42)
Material
Thermoplastic (36)
Metal (58)
Specificity of operator
Round rod 3 mm, L = 125 mm (3)
Round rod 6 mm, L = 200 mm (11)
Variable length (13)
Reinforced (19)
Switch actuation
CW and CCW (1)
By any moving part (11)
On end (13)
By 30° cam (70)
Type of approach
Vertical approach, 1 direction (13)
Lateral approach, 2 directions (25)
Lateral approach, 1 or 2 programmable direction (66)
Vertical approach (13)
Lateral approach (91)
Operator direction information
1 direction (13)
2 directions (25)
1 or 2 programmable direction (66)
Electrical connection
Male connector (1)
Male connector 7/8", 5 pins (5)
Male connector M12, 5 pins (8)
Screw-clamp terminals 1 x 0.5...2 x 2.5 mm² (28)
Screw-clamp terminals 1 x 0.75...2 x 1.5 mm² (30)
Screw-clamp terminals 1 x 0.34...2 x 1.5 mm² (32)
Electrical Connection
Male connector (14)
Screw-clamp terminals (90)
Connector Type
7/8" (5)
M12 (8)
Cable entry
1 entry tapped for M20 x 1.5 cable gland 0.28…0.51 in (7…13 mm) (18)
1 entry tapped for 1/2" NPT cable gland (33)
1 entry tapped for Pg 13.5 cable gland 0.35…0.47 in (9…12 mm) (37)
1 entry tapped for M20 x 1.5 cable gland (18)
1 entry tapped for 1/2" NPT cable gland (33)
1 entry tapped for Pg 13.5 cable gland (37)
Cable outer diameter
0.28…0.51 in (7…13 mm) (18)
0.35…0.47 in (9…12 mm) (37)
Contacts type and composition
1 NO + 1 NO (1)
1 C/O (30)
1 NC + 1 NO (73)
Contact operation
Snap action, simultaneous (7)
Slow-break, break before make (28)
Snap action (78)
Products 1 to 20 of 208 (Total: 131)
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
2
...
11
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XCKJ10511
Limit switch, XC Standard, XCKJ, thermoplastic roller lever, 1NC+1 NO, snap action, Pg13
Is not part of a configuration
XCKJ105
Limit switch, XC Standard, XCKJ, rotary head w/o op. lever, 1NC+1 NO, snap action, Pg13
Is not part of a configuration
XCKJ10511A
limit switch XCKJ - thermoplastic roller lever - 1NC+1NO - snap action - 7/8"
Is not part of a configuration
XCKJ10511D
Limit switch, XC Standard, XCKJ, thermoplastic roller lever, 1NC+1 NO, snap action, M12
Is not part of a configuration
XCKJ10511H29
Limit switch, XC Standard, XCKJ, thermoplastic roller lever, 1NC+1 NO, snap action, M20
Is not part of a configuration
XCKJ10511H7
Limit switch, XC Standard, XCKJ, thermoplastic roller lever, 1NC+1 NO, snap action, 1/2NPT
Is not part of a configuration
XCKJ10513
Limit switch, XC Standard, XCKJ, steel roller lever, 1NC+1 NO, snap action, Pg13
Is not part of a configuration
XCKJ10513A
Limit switch, XC Standard, XCKJ, steel roller lever, 1NC+1 NO, snap action, 7/8"
Is not part of a configuration
XCKJ10513D
Limit switch, XC Standard, XCKJ, steel roller lever, 1NC+1 NO, snap action, M12
Is not part of a configuration
XCKJ10513H29
Limit switch, XC Standard, XCKJ, steel roller lever, 1NC+1 NO, snap action, M20
Is not part of a configuration
XCKJ10513H7
Limit switch, XC Standard, XCKJ, steel roller lever, 1NC+1 NO, snap action, 1/2NPT
Is not part of a configuration
XCKJ10541
Limit switch, XC Standard, XCKJ, thermoplastic plastic roller lever var. length, 1NC+1 NO, snap, Pg13
Is not part of a configuration
XCKJ10541A
Limit switch, XC Standard, XCKJ, thermoplastic plastic roller lever var. length, 1NC+1 NO, snap, 7/8"
Is not part of a configuration
XCKJ10541D
Limit switch, XC Standard, XCKJ, thermoplastic plastic roller lever var. length, 1NC+1 NO, snap, M12
Is not part of a configuration
XCKJ10541H29
Limit switch, XC Standard, XCKJ, thermoplastic plastic roller lever var. length, 1NC+1 NO, snap, M20
Is not part of a configuration
XCKJ10541H7
Limit switch, XC Standard, XCKJ, thermoplastic plastic roller lever var length, 1NC+1 NO, snap, 1/2NPT
Is not part of a configuration
XCKJ10543
Limit switch, XC Standard, XCKJ, steel roller lever variable length, 1NC+1 NO, snap, Pg13
Is not part of a configuration
XCKJ10543H7
Limit switch, XC Standard, XCKJ, steel roller lever variable length, 1NC+1 NO, snap, 1/2NPT
Is not part of a configuration
XCKJ10553H7
Limit switch, XC Standard, XCKJ, metal round rod lever 3 mm, 1NC+1 NO, snap, 1/2NPT
Is not part of a configuration
XCKJ10559
Limit switch, XC Standard, XCKJ, thermoplastic round rod lever 6 mm, 1NC+1 NO, snap, Pg13
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all