Basket
工业级
Hide
View all
Robust products in a standardized format (EN50041) for heavy duty use. .
XCKJ
offer the most robust head in its category, snap positive contacts and a fixed of plug-in body.
完整产品
产品组件
产品组件 -40°C
产品组件 +120°C
附件
XCKJ
XR2
Your selection
Navigation
Remove all
工业级
Products 1 to 1 of 6 (Total: 1)
5
10
15
20
25
30
35
40
45
50
100
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XR2AB02K80
Single stage heavy duty screw limit switch, XR and XF, XR2, Ithe = 10 A, 2 C/O, 350 rpm
Is not part of a configuration
XR2AB05K150
Is not part of a configuration
XR2AB05K80
Is not part of a configuration
XR2AB12K20
Is not part of a configuration
XR2AB12K6
Is not part of a configuration
XR2AB24K06
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all