ZCKY45
Limit switch lever, Limit switches XC Standard, variable length thermoplastic roller ZCK for
Is not part of a configuration
ZCKY46
Limit switch lever, Limit switches XC Standard, ZCKY, metal roller variable length, -40...120 °C
Is not part of a configuration
ZCKY47
Limit switch lever, Limit switches XC Standard, for movement
Is not part of a configuration
ZCKY51TK
Limit switch lever, Limit switches XC Standard, ZCKY, stainless square rod 3 mm L=125 mm, corrosive
Is not part of a configuration
ZCKY59C
Limit switch lever, Limit switches XC Standard, thermoplastic round rod Ø 6 mm ZCK Yfor
Is not part of a configuration
ZCKY71TK
Limit switch lever, Limit switches XC Standard, ZCKY, forked arm with rollers 1 track, -40...70 °C
Is not part of a configuration
ZCKY81TK
Limit switch lever, Limit switches XC Standard, ZCKY, spring with thermoplastic end, corrosive
Is not part of a configuration
ZCKY91TK
Limit switch lever, Limit switches XC Standard, ZCKY, spring rod with metal end, corrosive
Is not part of a configuration
ZCKY61C
thermoplastic stay put forked arm with rollers 2 tracks ZCK-Y -for limit switch
Is not part of a configuration
ZCKY71C
Limit switch lever, Limit switches XC Standard, thermoplastic stay put forked arm with rollers 1 track ZCK Y, for
Is not part of a configuration
ZCKY81C
limit switch lever ZCKY - spring lever with thermoplastic end - -40..70°C
Is not part of a configuration
ZCKY91C
spring steel rod lever ZCK-Y for limit switch -25..70°C - rotary movement
Is not part of a configuration
ZCKY1436202
Limit switch lever, Limit switches XC Standard, roller spring return metal
Is not part of a configuration