ZCKY14
Limit switch lever, Limit switches XC Standard, ZCKY, steel roller ball bearing mounted, -40...120 °C
Is not part of a configuration
ZCKY11
Limit switch lever, Limit switches XC Standard, ZCKY, thermoplastic roller -40...70 °C, -40...70 °C
Is not part of a configuration
ZCKY13
Limit switch lever, Limit switches XC Standard, ZCKY, steel roller -40...120 °C
Is not part of a configuration
ZCKY41
Limit switch lever, Limit switches XC Standard, ZCKY, thermoplastic plastic roller variable length, -40...70 °C
Is not part of a configuration
ZCKY43
Limit switch lever, Limit switches XC Standard, ZCKY, steel roller variable length, -40...120 °C
Is not part of a configuration
ZCKY51
Limit switch lever, Limit switches XC Standard, ZCKY, metal square rod 3 mm L=125 mm, -40...120 °C
Is not part of a configuration
ZCKY52
Limit switch lever, Limit switches XC Standard, ZCKY, glass fiber round 3 mm L=125 mm, -40...120 °C
Is not part of a configuration
ZCKY53
Limit switch lever, Limit switches XC Standard, ZCKY, metal round rod 3 mm L=125 mm, -40...120 °C
Is not part of a configuration
ZCKY59
Limit switch lever, Limit switches XC Standard, ZCKY, thermoplastic plastic round rod 6 mm L=200 mm, -40...70 °C
Is not part of a configuration
ZCKY61
Limit switch lever, Limit switches XC Standard, ZCKY, forked arm with rollers 2 tracks, -40...70 °C
Is not part of a configuration
ZCKY71
Limit switch lever, Limit switches XC Standard, ZCKY, forked arm with rollers 1 track, -40...70 °C
Is not part of a configuration
ZCKY81
Limit switch lever, Limit switches XC Standard, ZCKY, spring with thermoplastic end, -40...70 °C
Is not part of a configuration
ZCKY91
Limit switch lever, Limit switches XC Standard, ZCKY, spring rod with metal end, -40...70 °C
Is not part of a configuration
ZCKY11C
Limit switch lever, Limit switches XC Standard, thermoplastic roller ZCK Y for -25...70 °C, rotary movement
Is not part of a configuration
ZCKY13C
Limit switch lever, Limit switches XC Standard, steel roller ZCK Y for 25...70 °C, rotary movement
Is not part of a configuration
ZCKY13TK
Limit switch lever, Limit switches XC Standard, ZCKY, steel roller corrosive, -40...120 °C
Is not part of a configuration
ZCKY41C
Limit switch lever, Limit switches XC Standard, variable length thermoplastic spring return roller ZCK Y, for
Is not part of a configuration
ZCKY439057
Limit switch lever, Limit switches XC Standard, diameter 6, lenght 300 mm
Is not part of a configuration
ZCKY43C
Limit switch lever, Limit switches XC Standard, variable length steel roller ZCK for
Is not part of a configuration
ZCKY43TK
Limit switch lever, Limit switches XC Standard, ZCKY, steel roller variable length, -40...120 °C
Is not part of a configuration