Basket
工业级
Hide
View all
Robust products in a standardized format (EN50041) for heavy duty use. .
XCKJ
offer the most robust head in its category, snap positive contacts and a fixed of plug-in body.
完整产品
产品组件
产品组件 -40°C
产品组件 +120°C
附件
摇杆
按钮头
本体
Your selection
Navigation
Remove all
工业级
Products 1 to 9 of 22 (Total: 9)
5
10
15
20
25
30
35
40
45
50
100
Per page
|
1
2
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
ZCKY14
XCKJ/XCKM/XCKS限位开关操作杆
Is not part of a configuration
ZCKY13
XCKJ/XCKM/XCKS限位开关操作杆
Is not part of a configuration
ZCKY415
长度可调 热塑滚轮摇杆 ZCK-Y 用于限位开关-120°C
Is not part of a configuration
ZCKY43
XCKJ/XCKM/XCKS限位开关操作杆
Is not part of a configuration
ZCKY51
XCKJ/XCKM/XCKS限位开关操作杆
Is not part of a configuration
ZCKY52
XCKJ/XCKM/XCKS限位开关操作杆
Is not part of a configuration
ZCKY53
XCKJ/XCKM/XCKS限位开关操作杆
Is not part of a configuration
ZCKY13C
操作杆/XCKJ系列
Is not part of a configuration
ZCKY43C
操作杆/XCKJ系列
Is not part of a configuration
ZCKY115
Is not part of a configuration
ZCKY615
Is not part of a configuration
ZCKY715
Is not part of a configuration
ZCKY13TK
Is not part of a configuration
ZCKY1436202
Is not part of a configuration
ZCKY15
Is not part of a configuration
ZCKY18
Is not part of a configuration
ZCKY41TK
Is not part of a configuration
ZCKY439057
Is not part of a configuration
ZCKY43TK
Is not part of a configuration
ZCKY46
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all