Basket
Industrial range
Hide
View all
Robust products in a standardized format (EN50041) for heavy duty use. .
XCKJ
offer the most robust head in its category, snap positive contacts and a fixed of plug-in body.
Complete product
Sub assembly
Sub assembly -40°C
Sub assembly +120°C
Spare parts/Accessories
Contact block
Key
Indicator module
Your selection
Navigation
Remove all
Industrial range
Products 1 to 6 of 6
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
ZCKJ0121
Indicator module 2 LEDs with cover, 24 VDC, for plug in XCKJ
Is not part of a configuration
ZCKJ902
Indicator module 1 LED, 24 VDC, for fixed XCKJ
Is not part of a configuration
ZCKJ906
Indicator module 2 LEDs, 24 VDC, for fixed XCKJ
Is not part of a configuration
ZCKJ0134
indicator module 2 neons with cover - 220/240VAC - for plug-in XCKJ
Is not part of a configuration
ZCKJ82A
Module with resistor for machine diagnostics, ZCKJ1
Is not part of a configuration
ZCKJ904
indicator module 2 neons - 220/240VAC - for fixed XCKJ
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all